British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter
Support ring 80 x 132 mm

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2782 01
2782 01
EAN 4010337079729
Packing unit 5
PS 29
Pure white glossy
Order no. 2782 03
2782 03
EAN 4010337079736
Packing unit 5
PS 29
Anthracite
Order no. 2782 28
2782 28
EAN 4010337079750
Packing unit 5
PS 29
Colour aluminium
Order no. 2782 26
2782 26
EAN 4010337079743
Packing unit 5
PS 29
Black matt
Order no. 2782 005
2782 005
EAN 4010337036470
Packing unit 5
PS 11
Grey matt
Order no. 2782 015
2782 015
EAN 4010337086413
Packing unit 5
PS 11
Stainless steel (lacquered)
Order no. 2782 600
2782 600
EAN 4010337022138
Packing unit 5
PS 29
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth:
20 mm

Connection cross section
maximum:
2 x 4 mm² + 2.5 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads