Gira Keyless In Keypad
TX_44

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 2605 66
2605 66
EAN 4010337051428
Packing unit 1
PS 10
anthracite
Order no. 2605 67
2605 67
EAN 4010337051435
Packing unit 1
PS 10
colour aluminium
Order no. 2605 65
2605 65
EAN 4010337051411
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

pow.supply DC 24 V 300 mA DRA

For use in the door communication system

audio ctrl.dev. DRA video ctrl.dev. DRA

Optional spare part

Features

Features

  • Keypad as an access control system with a capacitive and therefore wear-free button field.
  • No recognisable wear on frequently used number combinations.
  • Stand-alone device or in combination with the Gira door communication system as a door call system for buildings with several residential units.
  • Special button "C": Deleting an incorrect entry.
  • Special button "Key": Direct door opening when the correct code has been entered.
  • Special button "Bell": Specific selection of home stations in large facilities.
  • Special button "F": Switching functions with switching actuators from the Gira door communication system.
  • Homogeneous blue LED lighting of the numbers and special characters at night.
  • Master PIN number provided on included sealed safety card if Administrator PIN number is lost.
  • The keypad can manage up to 255 codes.
  • Up to 32-digit codes are possible.
  • Audible feedback when buttons are touched.
  • 3-colour LED status display when programming and during operation.
  • Warning tone in case of unauthorised removal of the keypad top unit for tamper detection. Tampering circuit with switching actuator in the Gira door communication system.
  • The two integrated 2-way momentary contact relays can be assigned two different codes, e.g. code 1: open door, code 2: switching outside light.

Inputs and outputs

  • Connector strip connection cable for Gira door communication system.

Technical data

Power supply
Additional power supply:
DC 24 V ±5%
from door communication system:
DC 26 V ± 2 V

Relay
Quantity:
2
Contact:
1 zero-voltage 2-way momentary contact
Load capacity:
AC/DC 24 V / 1.6 A

Connections
Connection cable for door communication:
1 x connector strip
Relay:
3 screw terminals each
Additional power supply:
2 x screw terminal

Resistance to EMD:
up to 16 kV

Installation depth:
35 mm

Ambient temperature:
-20 °C to +70 °C

Notes

  • Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer.
  • Integration into Profile 55 possible.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. More than 200 apps are available today, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 260567

RFA, 376 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 260567

IFC, 54 Kb

Load


Keypad
Operating instructions

Operating instructions.

Order no. 2605 ..

PDF, 235 Kb

Load


Keypad
Operating instructions

Short instructions.

Order no. 2605 ..

PDF, 58 Kb

Load


Ordering info Features Downloads