Hotel-card switch 10 AX 250 V~ with inscription space
2-way momentary contact, 1-pole

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0140 01
0140 01
EAN 4010337140016
Packing unit 1
PS 01
Pure white glossy
Order no. 0140 03
0140 03
EAN 4010337140030
Packing unit 1
PS 01
Pure white matt
Order no. 0140 27
0140 27
EAN 4010337140276
Packing unit 1
PS 01
Anthracite
Order no. 0140 28
0140 28
EAN 4010337140283
Packing unit 1
PS 11
Colour aluminium
Order no. 0140 26
0140 26
EAN 4010337140269
Packing unit 1
PS 11
Black matt
Order no. 0140 005
0140 005
EAN 4010337037170
Packing unit 1
PS 11
Grey matt
Order no. 0140 015
0140 015
EAN 4010337077244
Packing unit 1
PS 11
Stainless steel (lacquered)
Order no. 0140 600
0140 600
EAN 4010337021971
Packing unit 1
PS 11
bronze
Order no. 0140 603
0140 603
EAN 4010337106159
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Bronze, discontinued item. Available until 06/2024.

Optional accessories

Features

Features

  • The hotel-card switch with disassembly safeguard can perform security and energy saving functions, for example.
  • When the hotel card is removed, any devices which are still switched on are deactivated.
  • The electric circuit is only activated via the button once the card has been inserted.

Technical data

Installation depth:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Further models are available upon request.

Scope of supply

  • Blank inscription label enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads