SCHUKO socket outlet 16 A 250 V~ with LED orientation light and shutter
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4170 01
4170 01
EAN 4010337094708
Packing unit 1/5
PS 02
pure white glossy
Order no. 4170 03
4170 03
EAN 4010337094722
Packing unit 1/5
PS 02
pure white matt
Order no. 4170 27
4170 27
EAN 4010337094746
Packing unit 1/5
PS 02
anthracite
Order no. 4170 28
4170 28
EAN 4010337094753
Packing unit 1/5
PS 02
colour aluminium
Order no. 4170 26
4170 26
EAN 4010337094739
Packing unit 1/5
PS 02
black matt
Order no. 4170 005
4170 005
EAN 4010337094692
Packing unit 1/5
PS 02
grey matt
Order no. 4170 015
4170 015
EAN 4010337094715
Packing unit 1/5
PS 02
stainless steel (lacquered)
Order no. 4170 600
4170 600
EAN 4010337094760
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 1170 ...

Optional accessories

Features

Features

  • SCHUKO socket outlet with inserted light strip.
  • The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.
  • The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected.
  • The LED light is completely integrated in the cover plate, eliminating the need for separate connection.
  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Power consumption
Operation:
0.25 W / 0.35 VA / 1.5 mA
Standby:
0.175 W / 0.25 VA / 1.0 mA

Light intensity:
0.2 cd

Installation depth:
29 mm

Ambient temperature:
0 °C to +40 °C

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Socket outlet 16 A 250 V~ with LED orientation light and shutter
Operating instructions

Operating instructions.

Order no. 4170 ..
4489 ..

PDF, 458 Kb

Load


Ordering info Features Downloads