WBT-0708 Cu nextgen™ insert
Cable lug/solder termination

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 5666 03
5666 03
EAN 4010337461487
Packing unit 1
PS 01
black matt
Order no. 5666 10
5666 10
EAN 4010337461494
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
maximum:
1 x 10 mm² (7 AWG)
minimum:
1 x 4 mm² (11 AWG)

Notes

  • Not suitable for mounting frames with hinged covers.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads