Modular Jack RJ45 Cat.6A 10 Gbit Ethernet insert, 4-gang
Insulation displacement connectors

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 5699 03
5699 03
EAN 4010337463474
Packing unit 1
PS 01
black matt
Order no. 5699 10
5699 10
EAN 4010337463481
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Technical data

Installation depth
Gender changer:
mind. 24 mm
Insulation displacement connectors:
35 mm

Notes

  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads