System 106 intercom module

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
stainless steel
Order no. 5563 920
5563 920
EAN 4010337022428
Packing unit 1
PS 20
aluminium
Order no. 5563 926
5563 926
EAN 4010337022411
Packing unit 1
PS 20
traffic white (laquered)
Order no. 5563 902
5563 902
EAN 4010337022404
Packing unit 1
PS 20
stainless steel V4A
Order no. 5563 914
5563 914
EAN 4010337091950
Packing unit 1
PS 20
bronze
Order no. 5563 921
5563 921
EAN 4010337100850
Packing unit 1
PS 20
black matt
Order no. 5563 925
5563 925
EAN 4010337100690
Packing unit 1
PS 20
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
Control devices

audio ctrl.dev. DRA video ctrl.dev. DRA

One of the following articles:
Surface-mounted housing, 2-gang to 5-gang

SM hous. 2-g SM hous. 3-g SM hous. 4-g SM hous. 2x 2-g SM hous. 5-g

Optional accessories

Optional spare part

The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.

Individually adaptable modular system
The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules.
With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.

High-quality materials
The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.

Easy and phased installation
The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.

Individual inscription options
Call button modules and info modules can be labelled individually via the Gira inscription service.

Features

Features

  • The speakerphone function enables communication between indoors and outdoors.
  • A high-quality microphone and weather-resistant loudspeaker ensure clear communication.
  • Power supply via 2-wire bus. Additional connector for AS (e.g. required for three or more camera modules).
  • All other Systems 106 modules (except door station module) are supplied with power via the intercom module.

Technical data

Power supply
System:
Flat ribbon cable, 10-pole
2-wire bus:
via control device or via AS (DC 24 V 300 mA)

Power consumption
Maximum:
1 W
Stand-by mode:
200 mW

Connections
2-wire bus:
1 x plug terminal
AS:
1 x plug terminal
System:
2 x connector strip
Video (analogue):
1 x connector strip

Ambient temperature:
-25 °C to +70 °C

Protection class:
IP54

Dimensions in mm

B 106,5 H 106,5 T 28,7

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Modular and flexible door communication
See who is at the door with the Gira System 106. Clean and sophisticated design, robust materials, and compact, cutting-edge technology provide convenience, security, and a touch of elegance to your door. The modular system is extremely flexible to configure and can be adapted or expanded at any time. Simply mounted on the wall, the system is equally well suited to new builds and retrofits. The Gira System 106 is compatible with all Gira home stations and door communication solutions from Gira.
More


More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 5563920

RFA, 384 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 5563920

IFC, 12 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


System 106 Intercom module
Operating instructions

Operating instructions

Order no. 5563 ..

PDF, 586 Kb

Load


Ordering info Features Downloads