The magnetic contact is dust- and water-protected, melted into a small glass tube (reed contact).
Reed contact is actuated via a permanent magnet without being touched.
Reed contact is placed in the door frame and the magnet is recessed in the door, for example.
Technical data
Contact type:
NO contact, 1-pole
Switching voltage:
max. DC 100 V
Switching current:
max. 0.5 A
Contact load capacity:
max. 10 W or 10 VA
Contact resistance:
0.15 Ω
Permissible operating voltage:
max. 40 V
Connection cable:
5 m LIYY 2 x 0.14 mm², Ø 3.2 mm
Notes
This door or window contact is suitable for use with the alarm control unit Connect5201 00or with the I/O module5251 16.
When making the connection to the wireless magnetic contact, use the 200 kΩ resistor enclosed with the wireless magnetic contact.
Only block reed contacts can be used for installation in steel profiles (magnetic material).
Scope of supply
Two surface-mounted housings, two caps, three washers 2 mm, one washer 6 mm are included in the scope of supply.
Dimensions in mm
Housing:
B 54
H 13
T 13
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.