Gira E2 cover frame for flat installation
stainless steel

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 0211 335
0211 335
EAN 4010337019855
Packing unit 10
PS 11
2-gang
Order no. 0212 335
0212 335
EAN 4010337019862
Packing unit 10
PS 11
2-gang, without crossbar
Order no. 1002 335
1002 335
EAN 4010337019893
Packing unit 10
PS 11
3-gang
Order no. 0213 335
0213 335
EAN 4010337019879
Packing unit 1/5
PS 11
4-gang
Order no. 0214 335
0214 335
EAN 4010337019886
Packing unit 1
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • With the aid of the Gira device box, the Gira E2 switch range can be installed flat on the wall.
  • For cavity wall mounting, for example in a flexible wall system, this device box can be recessed directly into the wall.
  • For flush-mounted installation in masonry, the device box is inserted into a flush-mounted installation box and this is recessed into the wall.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 0212335

RFA, 412 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 0212335

IFC, 30 Kb

Load


Ordering info Features Downloads