Hotel-card switch 10 A 250 V~
2-way momentary contact, 1-pole

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0140 112
0140 112
EAN 4010337043935
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The hotel-card switch with disassembly safeguard can perform security and energy saving functions, for example.
  • When the hotel card is removed, any devices which are still switched on are deactivated.
  • The electric circuit is only activated via the button once the card has been inserted.

Technical data

Installation depth:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Further models are available upon request.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads